Download dokument () af 20

HMI/SCADA software

For larger applications, Eaton’s Visual T&D software is a cost-effective PC-based solution for control, data logging, visualization and alarm management perfectly suited for applications that require more capabilities than the SMP automation platform integrated HMI. Eaton's HMI/SCADA solution provides cost-effective and secure control, data visualization and alarm management capabilities for utility automation systems. Visual T&D software is one of Eaton's grid automation system solutions.

Scalable solution
Cost-effective, especially for small utility SCADA
Local and remote access and control
Security
Seamless integration with the SMP Gateway
Improved productivity

Kerneegenskaber

  • Flexible licensing model adapts to the large number of data points in modern IEDs
  • Supports a large variety of data sources like SMP automation platforms, industry-standard OPC servers
  • Millisecond time-tagging and data quality attributes
  • Client/Server architecture with optimized support for low-bandwidth networks
  • Support server redundancy for continued error-free operation 
  • Individual user accounts with granular access permissions
  • Access a large variety of devices with the optional Communication Server module, using standard or proprietary protocols

Designed for the most challenging automation projects

For large applications, Eaton’s Visual T&D software is a cost-effective, PC-based solution for control, data logging, visualization and alarm management perfectly suited for applications that require more capabilities than the SMP Gateway integrated HMI.

Visual T&D software reduces engineering, maintenance and commissioning efforts

As a standalone HMI, or as a companion product to Eaton’s SMP Gateway, Visual T&D software integrates seamlessly in the automation system environment to provide immediate access to your data.
Specifikationer

Visual T&D advanced features

DATA VISUALIZATION AND CONTROL

Get immediate access to all data points, in real-time, in a variety of formats, with minimum configuration effort

User-defined tabular views with filtering, sorting, transition counters, and highlighting of changed values

User-defined trending views

Simplify engineering and commissioning by performing control operations directly from real-time data views. Supports power industry Direct Execute or Select Before Operate (SBO) control modes

Point tagging for operation lock-out, or informational purposes

ALARM AND EVENT MANAGEMENT

Trigger alarm or event on a binary point change, or when an analog value moves out of its operational range.

Built-in system alarms on loss of data source, time synchronization or data quality.

Configurable alarm management process

Trigger email notifications by appearance, disappearance or acknowledgement of a condition

DATA LOGGING

Log all events, alarms, operator actions and all transitions on all data points

Select points to log and set up time or value-based deadbands to optimize data storage requirements

Support industry-proven PostgreSQL and Microsoft SQL Server databases as data historians

Field-proven performance with up to 100K data points and up to 10K sustained transitions per second

Retrieve, store, and display fault records from DFRs and protection relays

SINGLE-LINE DIAGRAMS

Complete set of standard drawing tools

Create complex shapes by grouping simple shapes

Import pictures and bitmaps

Power industry shape libraries to simplify diagram creation

Alias Resolution feature for automatic point mapping 

Visual T&D system requirements

WINDOWS OPERATING SYSTEMS

Windows 7 (ALL SP), Windows 10, Windows Server 2008 R2 (All SP), Windows Server 2012 R2 (All SP)

MINIMUM PROCESSOR REQUIREMENT

Intel Pentium, 2.8 GHz

MINIMUM RAM

4 GB

DISK SPACE

250 GB

DATABASE REQUIREMENTS

PostgreSQL 9.3, Microsoft SQL Server 2008, 2012, 2014

ADDITIONAL REQUIREMENTS

MS Excel Add in 2007 and 2010 32-bit

Download links
X
Download Close