Frequently asked questions about Brightlayer Distributed IT Software
With our Brightlayer DIT software, you’ll know what’s happening with the UPSs and PDUs across your distributed infrastructure with meaningful real-time alerts prioritized by severity, no nuisance alarms—so you’re only alerted when there’s a critical issue and escalation when alarms aren’t acknowledged to ensure critical issues are addressed.
The software also allows you to quickly troubleshoot and resolve equipment issues. With our software, you can:
And if you’re an Eaton hardware customer, you can remotely push firmware updates or configuration changes in bulk to your rackmount PDU and rackmount UPS network cards in minutes. This eliminates the need for updates to be made in-person and will help keep your organization safer from cybersecurity vulnerabilities.
We offer two versions of Brightlayer DIT software: Essential and Advanced. A side-by-side comparison of the features is available in our product comparison guide.
Extensions are also available to add even more capabilities to the software. This includes a business intelligence dashboard, white label branding, non-core device monitoring and third-party integrations, such as Service Now and RF Code Centerscape.
Brightlayer DIT Lite is designed for smaller IT environments, typically those with 50 devices or fewer. It provides essential tools to help monitor and manage assets across multiple sites. These include bulk device management, real-time asset monitoring, alarm and notification systems, customizable reporting tools, IT automation features, and built-in cybersecurity protections.
While Brightlayer DIT Software, on the other hand, is the full-featured version intended for larger, enterprise-scale deployments. In addition to all the capabilities offered in DIT Lite, it includes advanced features such as visual rack building, location and floorplan design tools, smart alarm configurations, power infrastructure cabling support, interactive navigation maps, predictive analytics through trend charts, and capacity planning tools.
This tiered offering allows customers to choose the solution that best fits their operational scale and complexity.
Brightlayer DIT Lite is designed for smaller IT environments and supports up to 50 devices. It offers essential monitoring and management capabilities, making it an ideal solution for businesses with limited infrastructure.
While Brightlayer DIT Software, on the other hand, is built for enterprise-scale deployments and does not have a fixed device limit. It is fully scalable and includes advanced features to support complex and large-scale IT operations.
Brightlayer DIT Lite is tailored for smaller IT environments and supports up to 50 devices. It includes essential features such as bulk device management, asset monitoring, alarm notifications, customizable reporting, IT automation, and cybersecurity tools—making it an ideal solution for businesses with limited infrastructure.
And Brightlayer DIT Software is designed for enterprise-scale deployments and does not have a fixed device limit. Instead, it uses a flexible licensing model based on device types:
Eaton’s product maintenance and support services include technical support via our online support portal, where customers can view product documentation and videos, search our knowledgebase, download software updates, and open, view and manage cases.
Phone support is available from our Eaton Care team at 877-386-2273, option 2, option 9.