Download dokument () af 20
  • Data center multitenancy

    Standard electrical power monitoring system software

    Maximize data center uptime, quickly resolve and identify the root-cause of unexpected issues, and understand water, air, gas, electricity and steam (WAGES) usage to reduce consumption or change usage patterns.
    Talk to an expert View resources

Avoid unplanned downtime, reduce operating costs and meet sustainability goals 

Electrical Power Monitoring System (EPMS) software for enterprise and colocation data centers, part of our Brightlayer Data Centers suite, helps facility managers maximize data center uptime, quickly resolve and identify the root-cause of unexpected issues, and understand the facility’s use of water, air, gas, electricity and steam (WAGES) to reduce consumption or change usage patterns.

Get the visibility and control you need

 

Dashboards and reports, and IT automations provided by EPMS software will give you the visibility and control you need to prevent outages.

Key features and capabilities

Feature Description
High-resolution data User-selectable maximum device polling rate of 1 minute, data storage and visualization. 
Facility-to-device monitoring Supports frequent and large-scale changes. Assets can be added individually using our 30,000+ model library to seamlessly create devices individually, via bulk import or auto-discovery (SNMP), and assigned group and location attributes. Monitoring for non-Eaton hardware at no additional cost.
Automated notifications & alarms User-specific automated notifications via text message, email and within the application.
Floorplans Create and edit floorplans to view equipment location and current equipment status. 
One-line diagrams Create, edit and view diagrams to understand the power distribution system at a site, facility and/or equipment level. Includes animated breakers, live readings and device status. 
Power quality analysis tools Enables the central analysis of power quality events from multiple meters with up- and down-stream contextual information. Allows rapid interpretation and the ability to download COMTRADE files.
Panelboard designer Graphically buildout panelboards with trip ratings, port-map up- and down-stream, and color-coded loading.
Asset management Centralizes firmware and configuration management for Eaton network cards, including maintenance records, warranty and service.

Software extensions

Optional software extensions allow you to add more capabilities as needed.

Extension Description
Business Intelligence (BI) Dashboard  Delivers a flexible visualization of live data and metrics to augment standard report and dashboard tools. 
IP cameras Supports IP camera footage streaming and playback.
Custom reports  User-defined report templates.
Max polling rate Increases EPMS Essential max device polling rate, data storage and visualization to once a second.
Remote data gateway (RDG) server support Securely unifies separate networks.
Continual Microsoft® Excel CSV data export  Continually export values to a custom-defined CSV so external systems can receive data. 

 

Product resources

X
Download Close

Want to learn more about our EPMS software?

Submit the form below to request a consultation with one of our solution architects.

Ved at indsende denne formular accepterer jeg, at de personlige data, som jeg giver, kan deles med Eaton, kanalpartnere og tredjepartsudbydere på vegne af Eaton i overensstemmelse med Eatons privatlivspolitik og i overensstemmelse med gældende databeskyttelseslovgivning.
Jeg accepterer, at Eaton regelmæssigt informerer mig om deres produkter, kampagner og nyheder. Jeg forstår og accepterer, at Eaton bruger mine data til at målrette deres markedsføringskommunikation til mig. Jeg forstår, at jeg til enhver tid kan trække mit samtykke til at modtage markedsføringsmateriale tilbage.