Download dokument () af 20
We make what matters work*
  • Data and process integration software applications

    Utilities and power engineers are challenged to perform more realistic, precise analysis and simulation of their distribution network. Eaton's CYME software functionalities enable accurate network modeling and automated engineering analysis to optimize planning and maintenance for entire electrical system.
    Want to know more

Automatic CYME network model generation

The CYME gateway integration solution is built to transparently bridge the CYME power engineering software to various enterprise systems to generate a CYME network model that is up to date and ready for analyses.

Adaptable to the needs of each customer

The CYME solutions contribute greatly in consolidating asset management resources and in automating engineering analysis to support utilities in the planning and maintenance activities of their entire electrical system. Our team provides the services to adapt its robust solutions to the exact needs of each utility.

Automate analysis through distributed computing

The CYME server provides embedded engineering analyses in quasi-real-time mode to automate process and batch analysis. Scalable solution to meet performance expectations.

Complete modelling and analysis

CYME Gateway

Extract all necessary information from your GIS and other enterprise systems to automatically generate up-to-date, accurate distribution network models, ready for planning and operational studies executed with the CYME software.

CYME server

This module enables a large number of users to simultaneously and concurrently perform CYME simulation requests from various client applications; DMS, OMS, EMS, SCADA, GIS, etc.

Added data exchange & automation

CYME scripting tool with Python

Python scripting is integrated into the CYME power system analysis software. It consists of an API that exposes the CYME functionality to easily build from automated processes to new algorithms that extend the functionality of the CYME software.

Dynamic data pull

CYME software module used to refine the as-built planning model with field measurements such as power, current, voltage, load demand, generation or devices statuses for switches, voltage regulators, shunt capacitor banks, etc.

Data push publishing

Customised bridge built between the CYME software and the external systems desired, based on the extensive CYME keyword library.

CYME analysis results within GIS

CYME for ArcGIS Desktop

The CYME toolbar for ArcGIS Desktop is designed to work with CYME analysis results within their GIS interface.

CYME server

This module enables a large number of users to simultaneously and concurrently perform CYME simulation requests from various client applications; DMS, OMS, EMS, SCADA, GIS, etc.
X
Download Close

Contact me

Ved at indsende denne formular accepterer jeg, at de personlige data, som jeg giver, kan deles med Eaton, kanalpartnere og tredjepartsudbydere på vegne af Eaton i overensstemmelse med Eatons privatlivspolitik og i overensstemmelse med gældende databeskyttelseslovgivning.
Jeg accepterer, at Eaton regelmæssigt informerer mig om deres produkter, kampagner og nyheder. Jeg forstår og accepterer, at Eaton vil bruge mine data, inklusive adfærdsmæssige data såsom visninger af hjemmesider og videoengagement, for at målrette markedsføringskommunikation. Jeg forstår, at jeg til enhver tid kan trække mit samtykke til at modtage markedsføringsmateriale tilbage.