Download dokument () af 20
We make what matters work*

000692
Modelkode: TM-1-8220/EZ

Eaton Moeller® series TM Changeover switch, 10 A, center mounting, 1 contact unit, Contacts: 2, 60 °, maintained, 1-2, Design number 8220

Generelle specifikationer

Product Name
Eaton Moeller® series TM Changeover switch
Catalog Number
000692
EAN
4015080006923
Product Length/Depth
74 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.034 kg
Certifications
UL Category Control No.: NLRV
UL report applies to both US and Canada
CE
Certified by UL for use in Canada
CSA-C22.2 No. 14-05
IEC/EN 60947-5-1
CSA-C22.2 No. 94
IEC/EN 60947-3
UL
VDE 0660
UL 508
UL File No.: E36332
CSA
IEC/EN 60947
Model Code
TM-1-8220/EZ

Aktuator

Actuator function
Maintained
Without 0 (Off) position
Actuator type
Short thumb-grip

Klimatiske miljøforhold

Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Kontakter

Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Number of contacts
2

Designverifikation

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.15 W
Rated operational current for specified heat dissipation (In)
10 A
Static heat dissipation, non-current-dependent Pvs
0 W

Elektrisk nominel værdi

Rated operational current (Ie) at AC-21, 440 V
10 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
0 A
Rated operational power at AC-23A, 400 V, 50 Hz
3 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
1.1 kW
Rated operational voltage (Ue) at AC - max
500 V
Rated uninterrupted current (Iu)
10 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.

Features & functions

Enclosure material
Plastic
Fitted with:
Black thumb grip and front plate
Inscription
1-2
Number of poles
1

Generelle oplysninger

Degree of protection
IP65
Degree of protection (front side)
IP65
NEMA 12
Lifespan, mechanical
1,000,000 Operations
Model
Reverser
Mounting method
Center mounting
Mounting position
As required
Number of contact units
1
Operating frequency
1200 Operations/h
Overvoltage category
III
Pollution degree
3
Product Category
Control switches
Rated impulse withstand voltage (Uimp)
4000 V AC
Suitable for
Front mounting
Switching angle
60 °
Type
Changeover switch

Motorstørrelse

Assigned motor power at 115/120 V, 60 Hz, 1-phase
0.33 HP
Assigned motor power at 115/120 V, 60 Hz, 3-phase
0.75 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
0.75 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
1 HP
Assigned motor power at 277 V, 60 Hz, 1-phase
0.75 HP

Nominel kortslutningsværdi

Short-circuit protection rating
10 A gG/gL, Fuse, Contacts

Koblingskapacitet

Switching capacity (auxiliary contacts, general use)
10A, IU, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A300 (UL/CSA)
Switching capacity (main contacts, general use)
10 A, Rated uninterrupted current max. (UL/CSA)

Terminalkapaciteter

Screw size
M2.5, Terminal screw
Terminal capacity (flexible with ferrule)
2 x 1.0 mm², ferrules to DIN 46228
1 x 1.0 mm², ferrules to DIN 46228
Terminal capacity (flexible)
1 x 1.5 mm²
2 x 1.5 mm²
Terminal capacity (solid/flexible with ferrule AWG)
14
Terminal capacity (solid/stranded)
1 x 1.5 mm²
2 x 1,5 mm²
Tightening torque
3.5 lb-in, Screw terminals
0.4 Nm, Screw terminals

Eksportér produktspecifikation