Download dokument () af 20
We make what matters work*

016838
Modelkode: TM-2-8177/EZ

Eaton Moeller series TM Spring-return switch, 10 A, Center mounting, 2 contact unit(s), Contacts: 4, Maintained/momentary, START>1-0-2<START, Design: 8177

General specifications

Product Name
Eaton Moeller® series TM Insulated enclosure
Catalog Number
016838
EAN
4015080168386
Product Length/Depth
87 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.044 kg
Certifications
IEC/EN 60947-3
IEC/EN 60947-5-1
UL
UL Category Control No.: NLRV
Certified by UL for use in Canada
CE
IEC/EN 60947
UL 508
CSA
CSA-C22.2 No. 14-05
CSA-C22.2 No. 94
UL File No.: E36332
VDE 0660
UL report applies to both US and Canada
Model Code
TM-2-8177/EZ

Actuator

Actuator function
With 0 (Off) position
Spring-return from both directions
Maintained/momentary
Actuator type
Toggle
Number of switch positions
5

Climatic environmental conditions

Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Contacts

Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Number of contacts
4

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.15 W
Rated operational current for specified heat dissipation (In)
10 A
Static heat dissipation, non-current-dependent Pvs
0 W

Electrical rating

Rated operating voltage (Ue) at AC - max
500 V
Rated operational power at AC-23A, 400 V, 50 Hz
3 kW
Rated uninterrupted current (Iu)
10 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.

Features & Functions

Fitted with:
Black thumb grip and front plate
0 (off) position
Inscription
" START>1-0-2
Number of poles
Two-pole

General information

Degree of protection
IP65
Degree of protection (front side)
IP65
NEMA 12
Lifespan, mechanical
1,000,000 Operations
Mounting method
Center mounting
Mounting position
As required
Number of contact units
2
Operating frequency
1200 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
Control switches
Rated impulse withstand voltage (Uimp)
4000 V AC
Suitable for
Front mounting
Switching angle
60 °
Type
Spring-return switch

Motor rating

Assigned motor power at 115/120 V, 60 Hz, 1-phase
0.33 HP
Assigned motor power at 115/120 V, 60 Hz, 3-phase
0.75 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
0.75 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
1 HP
Assigned motor power at 277 V, 60 Hz, 1-phase
0.75 HP

Short-circuit rating

Short-circuit protection rating
10 A gG/gL, Fuse, Contacts

Switching capacity

Switching capacity (auxiliary contacts, general use)
10A, IU, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A300 (UL/CSA)
Switching capacity (main contacts, general use)
10 A, Rated uninterrupted current max. (UL/CSA)

Terminal capacities

Screw size
M2.5, Terminal screw
Terminal capacity (flexible with ferrule)
2 x 1.0 mm², ferrules to DIN 46228
1 x 1.0 mm², ferrules to DIN 46228
Terminal capacity (flexible)
2 x 1.5 mm²
1 x 1.5 mm²
Terminal capacity (solid/flexible with ferrule AWG)
14
Terminal capacity (solid/stranded)
2 x 1,5 mm²
1 x 1.5 mm²
Tightening torque
3.5 lb-in, Screw terminals
0.4 Nm, Screw terminals

Eksportér produktspecifikation