Vidensøgning
Download dokument () af 20
We make what matters work*

059777
Modelkode: KS150-NZM7

Eaton Moeller series NZM - Molded Case Circuit Breaker. Cable lug, 150mm², narrow type

General specifications

Product Name
Eaton Moeller series NZM connection type
Catalog Number
059777
EAN
4015080597773
Product Length/Depth
23 mm
Product Height
68 mm
Product Width
23 mm
Product Weight
0.073 kg
Compliances
IEC
RoHS conform
Model Code
KS150-NZM7

Delivery program

Type
Cable lugs
Number of poles
Three-pole/Four-pole
Special features
  • Not UL/CSA approved.
  • Narrow tubular cable lugs for switchgear connections.
  • When using without cover NZM2 (-4)-XKSA, the cable lug must be insulated.
Frame
NZM2
Used with
NZM2(-4), PN2(-4), N2(-4)

Technical Data - Mechanical

Nominal cross section
150 mm²
Surface protection
Tinned
Number of mounting holes
1
Connecting angle
180° (horizontal)
Bolt dimension
0 mm
Identification color
None
Special features
  • Not UL/CSA approved.
  • Narrow tubular cable lugs for switchgear connections.
  • When using without cover NZM2 (-4)-XKSA, the cable lug must be insulated.

Technical Data - Mechanical - Terminals

Terminal capacity (stranded cable)
150 mm²

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Code digit
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.