Download dokument () af 20
We make what matters work*

081593
Modelkode: P3-63/IVS/HI11

Eaton Moeller® series P3 On-Off switch, P3, 63 A, service distribution board mounting, 3 pole, 1 N/O, 1 N/C, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series P3 On-off switch
Catalog Number
081593
EAN
4015080815938
Product Length/Depth
87 mm
Product Height
83 mm
Product Width
87 mm
Product Weight
0.327 kg
Certifications
VDE 0660
CSA File No.: 012528
UL Category Control No.: NLRV
UL 60947-4-1
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947-3
UL
CSA-C22.2 No. 94
IEC/EN 60947
IEC/EN 60204
CE
CSA
UL File No.: E36332
CSA Class No.: 3211-05
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second
Model Code
P3-63/IVS/HI11

Actuator

Actuator color
Black
Actuator type
Short thumb-grip

Climatic environmental conditions

Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Contacts

Control circuit reliability
1 failure per 100,000 switching operations statistically determined, at 24 V DC, 10 mA)
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
1

Design verification

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
4.5 W
Rated operational current for specified heat dissipation (In)
63 A
Static heat dissipation, non-current-dependent Pvs
0 W

Electrical rating

Rated breaking capacity at 220/230 V (cos phi to IEC 60947-3)
640 A
Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
600 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
590 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
340 A
Rated operational current (Ie) at AC-21, 440 V
63 A
Rated operational current (Ie) at AC-23A, 230 V
63 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
63 A
Rated operational current (Ie) at AC-23A, 500 V
63 A
Rated operational current (Ie) at AC-23A, 690 V
63 A
Rated operational current (Ie) at AC-3, 220 V, 230 V, 240 V
51 A
Rated operational current (Ie) at AC-3, 380 V, 400 V, 415 V
55 A
Rated operational current (Ie) at AC-3, 500 V
44 A
Rated operational current (Ie) at AC-3, 660 V, 690 V
22.1 A
Rated operational current (Ie) at DC-1, load-break switches l/r = 1 ms
63 A
Rated operational current (Ie) at DC-23A, 120 V
25 A
Rated operational current (Ie) at DC-23A, 24 V
50 A
Rated operational current (Ie) at DC-23A, 48 V
50 A
Rated operational current (Ie) at DC-23A, 60 V
50 A
Rated operational power at AC-23A, 220/230 V, 50 Hz
18.5 kW
Rated operational power at AC-23A, 400 V, 50 Hz
30 kW
Rated operational power at AC-23A, 500 V, 50 Hz
45 kW
Rated operational power at AC-23A, 690 V, 50 Hz
55 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
30 kW
Rated operational power at AC-3, 415 V, 50 Hz
30 kW
Rated operational power at AC-3, 500 V, 50 Hz
30 kW
Rated operational power at AC-3, 690 V, 50 Hz
30 kW
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
63 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.

Features & Functions

Fitted with:
Black thumb grip and front plate
Number of poles
3

General information

Accessories
Auxiliary contact or neutral conductor fitted by user.
Degree of protection
NEMA Other
Degree of protection (front side)
IP30
Lifespan, mechanical
100,000 Operations
Mounting method
Service distribution board mounting
Mounting position
As required
Operating frequency
1200 Operations/h
Overvoltage category
III
Pollution degree
3
Product Category
On-Off switch
Rated impulse withstand voltage (Uimp)
6000 V AC
Safe isolation
440 V AC, Between the contacts, According to EN 61140
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Half-sinusoidal shock 20 ms
Suitable for
Branch circuits, suitable as motor disconnect, (UL/CSA)
Ground mounting
Distribution board installation

Motor rating

Assigned motor power at 115/120 V, 60 Hz, 1-phase
3 HP
Assigned motor power at 200/208 V, 60 Hz, 1-phase
7.5 HP
Assigned motor power at 200/208 V, 60 Hz, 3-phase
15 HP
Assigned motor power at 230/240 V, 60 Hz, 1-phase
10 HP
Assigned motor power at 230/240 V, 60 Hz, 3-phase
15 HP
Assigned motor power at 460/480 V, 60 Hz, 3-phase
40 HP
Assigned motor power at 575/600 V, 60 Hz, 3-phase
50 HP

Short-circuit rating

Rated conditional short-circuit current (Iq)
4 kA (Load side)
100 kA (Supply side)
Rated short-time withstand current (Icw)
1.26 kA
Short-circuit current rating (basic rating)
10 kA, SCCR (UL/CSA)
150A, max. Fuse, SCCR (UL/CSA)
Short-circuit protection rating
80 A gG/gL, Fuse, Contacts

Switching capacity

Load rating
2 x Iₑ (with intermittent operation class 12, 25 % duty factor)
1.6 x Iₑ (with intermittent operation class 12, 40 % duty factor)
1.3 x Iₑ (with intermittent operation class 12, 60 % duty factor)
Number of contacts in series at DC-23A, 120 V
3
Number of contacts in series at DC-23A, 24 V
1
Number of contacts in series at DC-23A, 48 V
2
Number of contacts in series at DC-23A, 60 V
2
Rated making capacity up to 690 V (cos phi to IEC/EN 60947-3)
800 A
Switching capacity (auxiliary contacts, general use)
10A, IU, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
A600 (UL/CSA)
P600 (UL/CSA)
Switching capacity (main contacts, general use)
60 A, Rated uninterrupted current max. (UL/CSA)
Voltage per contact pair in series
60 V

Terminal capacities

Screw size
M5, Terminal screw
Terminal capacity
1 x (1.5 - 25) mm², flexible with ferrules to DIN 46228
1 x (2.5 - 35) mm², solid or stranded
2 x (2.5 - 10) mm², solid or stranded
2 x (1.5 - 6) mm², flexible with ferrules to DIN 46228
14 - 2 AWG, solid or flexible with ferrule
Tightening torque
3 Nm, Screw terminals
26.5 lb-in, Screw terminals

Eksportér produktspecifikation