Download dokument () af 20

101621
Modelkode: Z-MG/WAK60

Eaton Distribution parts. Measuring transformer, 60/5A 3 K., 1.5VA

General specifications

Product Name
Eaton Distribution parts
Catalog Number
101621
EAN
4015081015139
Product Length/Depth
52 mm
Product Height
56 mm
Product Width
27 mm
Product Weight
0.15 kg
Compliances
RoHS conform
Model Code
Z-MG/WAK60

Produktspecifikationer

Opening width - min
0 mm
Opening height - min
0 mm
Nominal current
60 A
Number of inputs (primary)
1
Opening diameter
22 mm
Opening height - max
0 mm
Secondary current input
5 A
Secondary rated apparent power
0 VA
Opening width - max
0 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Plug-in connection

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.