Download dokument () af 20

102718
Modelkode: BPZ-KB-9/125

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal block, 4 poles, 125A, 9 positions

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
102718
EAN
4015081025787
Product Length/Depth
48 mm
Product Height
93 mm
Product Width
88.5 mm
Product Weight
0.31 kg
Compliances
RoHS conform
Certifications
IEC 60 947 -7 -1
Model Code
BPZ-KB-9/125

Produktspecifikationer

Special features
  • Clicks on DIN-rail or on base plate.
  • Save time on wiring.
  • Save 80% on space used.
  • Modular construction, 1-4 pole Systems can be built with several blocks.
  • Material, hexagon socket set screw: Steel
  • Zinc plated (Hexagon socket set screw, Surface finish)
Functions
Additional equipment
Torque rating
1.5 Nm
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
35 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
2.5 mm²
Conductor cross section (solid, solid-strand) - max
35 mm²
Conductor cross section (solid, solid-strand) - min
2.5 mm²
Amperage rating
125 A
Rated short-time withstand current (Icw)
4.2 kA
Cover/door color
Clear (housing body)
Voltage rating at DC Cu (IEC) - max
1500 VDC
Number of poles
Four-pole
Degree of protection
IP20
Mounting position
Universal
Clamp material
Plain
Brass
Comparative tracking index (CTI)
PA66 = 600 V
PC = 300 V
Housing material
PA66
PC
Housing color
Light gray (RAL 7035)
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Flame classification (UL 94)
V-0 (PA66)
V-2 (PC)
Heat deflection temperature
PA66 ≥ 140 °C
PC ≥ 120 °C
Number of clamp positions per pole
9
Number of clamping units per pole
10
Rated peak withstand current
29 kA
Voltage rating at AC Cu (IEC) - max
690 VAC
Rated operation current (Ie) Cu (IEC)
125 A
Terminal capacity (single/multi-wire)
6 mm² - 35 mm² (incoming)
1.5 mm² - 10 mm² (outgoing, fine wire (with sleeve))
1.5 mm² - 16 mm² (outgoing)
6 mm² - 25 mm² (incoming, fine wire (with sleeve))

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.