Vidensøgning
Download dokument () af 20

11145000795

Eaton Crouse-Hinds series CEAG SEB wall bracket, Acrylonitrile Butadiene Styrene, Console without charging module, Used with SEB 8/9/10 series hand lamps

General specifications

Product Name
Eaton's Crouse-Hinds series CEAG SEB wall bracket
Catalog Number
11145000795
EAN
4250217422799
Product Length/Depth
152.5 mm
Product Height
85 mm
Product Width
145 mm
Product Weight
0.55 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations

Product specifications

Material
Acrylonitrile Butadiene Styrene
Type
Console without charging module
Used with
SEB 8/9/10 series hand lamps

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.