Vidensøgning
Download dokument () af 20
We make what matters work*

111710
Modelkode: CS-88/300

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Wall enclosure with mounting plate, HxWxD=800x800x300mm

Generelle specifikationer

Product Name
Eaton xEffect CS enclosure single door
Catalog Number
111710
EAN
4015081112692
Product Length/Depth
300 mm
Product Height
800 mm
Product Width
800 mm
Product Weight
44.57 kg
Compliances
UL CSA09 (may be provided with metal sub-panel, no back mounted components are allowed between sub-panel and the back sheet metal enclosure)
RoHS conform
UL 508A; CSA-C22.2 No.14; IEC/EN 62208; CE marking
Certifications
IEC/EN 62208
UL (File No. E336299)
UL (Category Control Number NITW)
UL CSA08 (request filed)
In accordance with Directive 2015/863/EU of the European Parliament and Council
Catalog Notes
Foamed polyurethane sealing throughout. Impact resistance category IK10 to EN 62262. Sheet steel mounting plate. Bottom plate with foamed gasket. Single door, door stop on the right, door opening angle 120°. Door hinge pins with quick chang
Model Code
CS-88/300

Yderligere oplysninger

Features
Pole fastening
Wall build in
Fitted with:
Mounting plate
Including M6 threaded welded studs for earth conductor connections in the door:
Cover
Door
Functions
Floor standing enclosure
RAL-number
7035
Special features
  • Bottom plate enclosed, foamed gasket, can be unscrewed for F3A-… flanges or for assembly by user
  • Foamed polyurethane sealing throughout.
  • Impact resistance category IK10 to EN 62262.
  • Sheet steel mounting plate
  • Bottom plate with foamed gasket.
  • Single door, door stop on the right, door opening angle 120°
  • Door hinge pins with quick change technology.
  • Standardized locking system with sash fastener.
  • Powder coating RAL 7035 inside and outside
  • Lock, 3 mm double ward key
  • Including M6 threaded welded studs for earth conductor connections in the door
  • Side plates without apertures
  • Top plate without apertures
Suitable for
Metrical mounting
Used with
Industrial control panels

Leveringsprogram

Color
Gray
Light gray (RAL 7035)
Type
  • Wall-mounting housing CS
  • Wall-mounting housing with mounting plate

Designverifikation iht. IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK10
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP66
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
Does not apply to basic enclosures as defined in EN 62208.
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.

Designverifikation i henhold til IEC/EN 61439 – tekniske data

Ambient operating temperature details
-25 °C - 40 °C

Technical data - mechanical

Climatic proofing
Damp heat, constant, to IEC 60068-2-78; Damp heat, cyclical, to IEC 60068-2-30
Cover/door angle
120° door opening angle
Cover/door profile
2 door profiles
Cover/door type
Closed
Door hinges on the right, can be converted by user
Standard closure 3 mm double-ward key (door interlock)
Design type
Canted and seam welded, including two M6 threaded bolts for earth conductor connections inside the enclosure.
Flange plate dimensions
172 mm x 732 mm
Installation site
Indoor installation
Installation type
Floor standing wall model
Load capacity (door)
25 kg
Load capacity (mounting plate)
300 kg
500 kg payload, when brackets fitted in all four enclosure corners (vertically or horizontally) and the weights are symmetrically distributed within the enclosure.
Material
Steel plate
Steel
Material quality
Other
Material thickness (body)
1.5 mm
Material thickness (bottom plate)
2 mm
Material thickness (door)
1.5 mm
Mounting method
9 mm drilling dimensions for wall mounting (Back plate)
Wall fastening
Intermediate mounting
Mounting plate height
770 mm
Mounting plate material
Sheet steel, hot-galvanized
Mounting plate width
750 mm
Number of connector holes
0
Number of covers/doors
1
Number of F3A flanges
3
Number of hinges
3
Number of locks
2
Permissible load of the door(s) according to IEC 62208 - max
250 N
Permissible load of the enclosure according to IEC 62208 - max
3250 N
Permissible load of the mounting plate according to IEC 62208 - max
3000 N
Surface finishing
Structured powder spray polyester based paint finish
Powder coating
Semi-textured
Gloss
Surface treatment
Structured powder spray polyester based paint finish
Thickness of mounting plate
3 mm
Weight of mounted components - max
325 kg
Degree of protection
12 (NEMA)
IP23 (with ventilating plates)
IP66
IEC: IP66, indoor; UL/CSA Types 1, 12, indoor only.
IK10
IK10 (impact resistance)

Verifikation af temperaturstigning i henhold til IEC 60890

Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
89 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
158 W
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
101 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
95 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
167 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
162 W
Heat diss. wall mount individual encl. top
101 W
Heat diss. wall mount middle encl. top
89 W
Heat diss. wall mount starting encl. top
95 W
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
101 W

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.