Vidensøgning
Download dokument () af 20
We make what matters work*

115796
Modelkode: +NZM3-XKR13U

Eaton Moeller series NZM - Molded Case Circuit Breaker. Connection block, for component adapter, bottom

General specifications

Product Name
Eaton Moeller series NZM multi-function device adapter
Catalog Number
115796
EAN
4015081155361
Product Length/Depth
140 mm
Product Height
30 mm
Product Width
110 mm
Product Weight
0.234 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
UL489
UL listed
UL (File No. E31593)
CE marking
CSA-C22.2 No. 5-09
Specially designed for North America
CSA (Class No. 1432-01)
UL (Category Control Number DIVQ)
CSA (File No. 22086)
IEC60947-2
CSA certified
Model Code
+NZM3-XKR13U

Delivery program

Type
Connection block for component adapter
Number of poles
Three-pole
Amperage Rating
630 A
Special features
  • Current limiting circuit breaker
  • For NZM3 component adapter, connection on bottom
Frame
NZM3
Suitable for
Three-pole
Used with
Feeder circuits, branch circuits
NZM3
N(S)3
PN3

Technical Data - Electrical

Voltage rating (UL CSA 13)
Max. 480 Y / 277 V
Amperage Rating
630 A

Technical Data - Mechanical

Mounting position
Fitted at the bottom
Degree of protection
IP20
Special features
  • Current limiting circuit breaker
  • For NZM3 component adapter, connection on bottom

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Model
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.