Download dokument () af 20

116577
Modelkode: BP-U-3S-600/12-EW

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-step flush-mounting door frame, sheet steel door, rotary door handle, fireproof, W600mm H1260mm

General specifications

Product Name
Eaton xEnergy Basic door frame
Catalog Number
116577
EAN
4015081163229
Product Length/Depth
70 mm
Product Height
1260 mm
Product Width
634 mm
Product Weight
9.78 kg
Compliances
RoHS conform
Model Code
BP-U-3S-600/12-EW

Produktspecifikationer

Special features
With door
Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
NEMA Other
Suitable for width
600 mm
Application
Indoor (installation site)
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel
Housing material
Sheet steel
Fire resistance grade
Fire-resistant (E60/EW60)
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.