Download dokument () af 20

116922
Modelkode: BPZ-CP-1200

Eaton xEnergy Basic LV systems Low voltage switchgear. C section rail 1200

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
116922
EAN
4015081166602
Product Length/Depth
18 mm
Product Height
22 mm
Product Width
1088 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Model Code
BPZ-CP-1200

Produktspecifikationer

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
Galvanized
Suitable for width
1200 mm
Material
Sheet steel
Mounting position
Horizontal
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.