Vidensøgning
Download dokument () af 20
We make what matters work*

119870
Modelkode: NZM2-4-XKSAE

Eaton Moeller series NZM - Molded Case Circuit Breaker. Cover, 4p, for cable lugs, size 2

General specifications

Product Name
Eaton Moeller series NZM connection type NA
Catalog Number
119870
EAN
4015081177219
Product Length/Depth
124 mm
Product Height
62 mm
Product Width
62 mm
Product Weight
0.88 kg
Compliances
IEC
RoHS conform
Model Code
NZM2-4-XKSAE

Delivery program

Type
Terminal cover
Number of poles
Four-pole
Frame
NZM2
Used with
NZM2(-4), PN2(-4), NS2(-4)

Technical Data - Mechanical - Terminals

Terminal capacity (aluminum conductor)
10 mm² - 50 mm² (1x)
10 mm² - 50 mm² (2x)
Terminal capacity (copper conductor)
10 mm² - 185 mm² (1x)
4 mm² - 70 mm² (2x)

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Phase separator type
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.