Vidensøgning
Download dokument () af 20
We make what matters work*

121586
C22S-WK-K11

Eaton Moeller® series C22 Changeover switch, With thumb-grip, momentary, 1 NC, 1 N/O, Screw connection, 2 positions, Bezel: black

Generelle specifikationer

Product Name
Eaton Moeller® series C22 Changeover switch
Catalog Number
121586
EAN
4015081194049
Product Length/Depth
73 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.023 kg
Certifications
UL 508
CSA certified
UL Category Control No.: NKCR
CE marking
CSA-C22.2 No. 14-05 and 94-M91
UL Listed
CSA Class No.: 321103
UL File No.: E29184
CSA File No.: 165628
IEC/EN 60947-5-1
VDE 0660
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1
Model Code
C22S-WK-K11

Aktuator

Actuator color
Black
Actuator function
Momentary
Spring-return
Actuator travel and actuation force (DIN EN 60947-5-1)
4.65 mm
Actuator type
Toggle
Knob travel
5.7 mm
Number of switch positions
2

Klimatiske miljøforhold

Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Kontakter

Force for positive opening - min
20 N
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Elektrisk nominel værdi

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
250 V
Short-circuit protection rating
Max. 10 A gG/gL, Fuse, Contacts

Features & functions

Bezel color
Black
Bezel material
Plastic
Design
With thumb-grip
Electric connection type
Screw connection
Features
Positive opening
Fitted with:
Front ring

Generelle oplysninger

Connection to SmartWire-DT
No
Connection type
Screw connection
Degree of protection
NEMA 1
IP65
Lifespan, mechanical
1,000,000 Operations
Mounting position
As required
Opening diameter
22.5 mm
Operating frequency
2000 Operations/h
Operating torque
0.3 Nm
Overvoltage category
III
Pollution degree
3
Product Category
RMQ Compact
Rated impulse withstand voltage (Uimp)
4000 V AC
Switching angle
40 °
Tightening torque
0.8 Nm, Screw terminals
Type
Selector switch actuator

Eksportér produktspecifikation