Vidensøgning
Download dokument () af 20
We make what matters work*

121599
Modelkode: C22S-WRKV-K01

Eaton Moeller® series C22 Changeover switch, With thumb-grip, maintained, 1 NC, Screw connection, 2 positions (V position), Bezel: black

General specifications

Product Name
Eaton Moeller® series C22 Changeover switch
Catalog Number
121599
EAN
4015081194179
Product Length/Depth
73 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.023 kg
Certifications
UL File No.: E29184
UL Listed
CSA File No.: 165628
UL 508
CSA-C22.2 No. 14-05 and 94-M91
CSA certified
VDE 0660
CSA Class No.: 321103
CE marking
UL Category Control No.: NKCR
IEC/EN 60947-5-1
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1
Model Code
C22S-WRKV-K01

Actuator

Actuator color
Black
Actuator function
Switching function latching
Maintained
Actuator travel and actuation force (DIN EN 60947-5-1)
4.65 mm
Actuator type
Toggle
Knob travel
5.7 mm
Number of switch positions
2

Climatic environmental conditions

Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Contacts

Force for positive opening - min
15 N
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
0

Electrical rating

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
250 V
Short-circuit protection rating
Max. 10 A gG/gL, Fuse, Contacts

Features & Functions

Bezel color
Black
Bezel material
Plastic
Design
With thumb-grip
Electric connection type
Screw connection
Features
Positive opening
Fitted with:
Front ring

General information

Connection to SmartWire-DT
No
Connection type
Screw connection
Degree of protection
NEMA 12
IP65
Lifespan, mechanical
1,000,000 Operations
Mounting position
As required
Opening diameter
22.5 mm
Operating frequency
2000 Operations/h
Operating torque
0.3 Nm
Overvoltage category
III
Pollution degree
3
Product Category
RMQ Compact
Rated impulse withstand voltage (Uimp)
4000 V AC
Switching angle
60 °
Tightening torque
0.8 Nm, Screw terminals
Type
Selector switch actuator

Eksportér produktspecifikation