Vidensøgning
Download dokument () af 20
We make what matters work*

121637

Eaton Moeller® series C22 Indicator light, Flat, Screw connection, Lens green, LED green, 120 V AC

Generelle specifikationer

Product Name
Eaton Moeller® series C22 Indicator light
Catalog Number
121637
EAN
4015081194513
Product Length/Depth
56 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.015 kg
Certifications
CSA Class No.: 321103
CE marking
UL Category Control No.: NKCR
UL Listed
CSA-C22.2 No. 14-05 and 94-M91
CSA File No.: 165628
IEC/EN 60947-5-1
UL 508
CSA certified
UL File No.: E29184
VDE 0660
Model Code
C22-L-G-120

Klimatiske miljøforhold

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Elektrisk nominel værdi

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
250 V
Rated operational voltage (Ue) - max
120 V
Rated operational voltage (Ue) - min
120 V

Features & functions

Bezel color
Other
Bezel material
Plastic
Design
Flat
Electric connection type
Screw connection
Fitted with:
Light source
Front ring
Light color
Green
Lens color
Green

Generelle oplysninger

Connection to SmartWire-DT
No
Degree of protection
NEMA 4X, 13
IP67/IP69K
Mounting position
As required
Opening diameter
22.5 mm
Overvoltage category
III
Pollution degree
3
Product Category
RMQ Compact
Rated impulse withstand voltage (Uimp)
4000 V AC
Terminal capacity
2 x (0.5 - 1.5) mm², solid
2 x (0.5 - 1.5) mm², flexible with ferrules to DIN 46228
Tightening torque
0.8 Nm, Screw terminals
Type
Indicator lights
Voltage type
AC

Eksportér produktspecifikation