Vidensøgning
Download dokument () af 20
We make what matters work*

121692
Modelkode: C22S-DL-XG-K10-120

Eaton C22 Illuminated pushbutton actuator, flat, momentary, 1 N/O, green light, 120 V AC, Screw connection, Bezel: black

General specifications

Product Name
Eaton Moeller® series C22 Illuminated pushbutton actuator
Catalog Number
121692
EAN
4015081195060
Product Length/Depth
55 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.02 kg
Certifications
UL Listed
CSA Class No.: 321103
IEC/EN 60947-5-1
CSA certified
CSA File No.: 165628
CE marking
VDE 0660
UL File No.: E29184
UL 508
CSA-C22.2 No. 14-05 and 94-M91
UL Category Control No.: NKCR
Catalog Notes
Contacts with safety function, by positive opening to IEC/EN 60947-5-1
Model Code
C22S-DL-XG-K10-120

Actuator

Actuating force
5 N
Actuator color
Without button plate
Actuator diameter
29.7 mm
Actuator function
Spring-return
Momentary

Climatic environmental conditions

Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1

Electrical rating

Rated conditional short-circuit current (Iq)
1 kA
Rated insulation voltage (Ui)
250 V
Rated operational voltage
120 V AC
Short-circuit protection rating
Max. 10 A gG/gL, Fuse, Contacts

Features & Functions

Bezel color
Black
Bezel material
Plastic
Design
Flat
Electric connection type
Screw connection
Fitted with:
Front ring
Light color
Green

General information

Connection to SmartWire-DT
No
Connection type
Screw connection
Degree of protection
NEMA 4X, 13
IP67/IP69K
Lifespan, mechanical
5,000,000 Operations
Mounting position
As required
Opening diameter
22.5 mm
Operating frequency
3600 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
RMQ compact solution
Rated impulse withstand voltage (Uimp)
4000 V AC
Suitable for
Illumination
Tightening torque
0.8 Nm, Screw terminals
Type
Illuminated pushbutton actuator

Eksportér produktspecifikation