Download dokument () af 20

125400
Modelkode: SPX200A2-5A4N1

Eaton SPX Variable frequency drive, 600 V AC, 3-phase, 200 kW, IP54, Radio interference suppression filter, OLED display, FR10

General specifications

Product Name
Eaton SPX variable frequency drive
Catalog Number
125400
EAN
4015081230068
Product Length/Depth
602 mm
Product Height
2018 mm
Product Width
595 mm
Product Weight
275 kg
Certifications
UL 508C
CUL
RCM
UL
Certified by UL for use in Canada
IEC/EN61800-3
CSA-C22.2 No. 14
DNV
IEC/EN61800-5
CSA Class No.: 3211-06
RoHS, ISO 9001
UL Category Control No.: NMMS, NMMS2, NMMS7. NMMS8
UL File No.: E134360
Safety: EN 61800-5-1: 2003
Specification for general requirements: IEC/EN 61800-2
UL report applies to both US and Canada
IEC/EN 61800-3
CE
Model Code
SPX200A2-5A4N1

Produktspecifikationer

Product Category
Variable frequency drives
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
DC link choke
Control unit
Internal DC link
OLED display
Radio interference suppression filter
PC connection
IGBT inverter
Climatic proofing
< 95 % relative humidity, no condensation, no corrosion, no dripping water
Connection to SmartWire-DT
No
Operating mode
Sensorless vector control (SLV)
U/f control
Optional: Vector control with feedback (CLV)
Frame size
FR10
Altitude
Max. 3000 m
Max. 1000 m
Above 1000 m with 1 % performance reduction per 100 m
Application in domestic and commercial area permitted
Yes
Application in industrial area permitted
Yes
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Ambient operating temperature at 150% overload - max
50 °C
Ambient operating temperature at 150% overload - min
-10 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Mounting position
Vertical
Relative symmetric net frequency tolerance
10 %
Relative symmetric net voltage tolerance
10 %
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Rated operational power at 690 V, 50 Hz, 3-phase
200 kW
Rated operational power at 690 V, 50 Hz, 3-phase, 110% overload
250 kW
Resolution
0.01 Hz (Frequency resolution, setpoint value)
Static heat dissipation, non-current-dependent Pvs
0 W
Voltage rating - max
690 VAC
Communication interface
PROFIBUS-DP
BACnet/IP, optional
CANopen®, optional
DeviceNet, optional
Modbus-TCP, optional
LonWorks, optional
BACnet MS/TP, optional
EtherCAT, optional
Ethernet IP, optional
Modbus-RTU, optional
PROFINET, optional
Converter type
U converter
Degree of protection
IP54
NEMA 12
Protocol
TCP/IP
LON
PROFIBUS
DeviceNet
Data-Highway
CAN
Other bus systems
Assigned motor current IM at 690 V, 50 Hz, 110% overload
253 A
Assigned motor current IM at 690 V, 50 Hz, 150% overload
202 A
Assigned motor current IM at 690 V, 60 Hz, 110% overload
251 A
Assigned motor current IM at 690 V, 60 Hz, 150% overload
167 A
System configuration type
AC supply systems with earthed center point
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Assigned motor power at 690 V, 60 Hz, 3-phase
200 HP
Assigned motor power at 690 V, 60 Hz, 3-phase, 110 % overload
300 HP
Equipment heat dissipation, current-dependent Pvid
5000 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Functions
4-quadrant operation possible
Output voltage (U2)
690 V AC, 3-phase
600 V AC, 3-phase
Number of inputs (analog)
2
Number of inputs (digital)
6
Radio interference class
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Number of outputs (digital)
1
Number of phases (input)
3
Number of relay outputs
2 (parameterizable, N/O, 8 A (24 V DC) / 8 A (250 V AC) / 0,4 A (125 V DC))
Number of phases (output)
3
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated control voltage (Uc)
24 V DC (external, max. 250 mA)
Supply frequency
50/60 Hz
Mains voltage - max
690 V
Mains voltage - min
525 V
Nominal output current I2N
261 A
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
1
Output at linear load at rated output voltage - max
200 kW
Output at quadratic load at rated output voltage - max
250 kW
Output frequency - max
320 Hz
Output frequency - min
0 Hz
Output voltage - max
690 V
Suitable for
Branch circuits, (UL/CSA)
Switching frequency
1.5 kHz, 1 - 6 kHz adjustable, fPWM, Power section, Main circuit
Rated operational voltage
600 V AC, 3-phase
690 V AC, 3-phase
Rated frequency - max
66 Hz
Rated frequency - min
45 Hz
Rated operational current (Ie) at 110% overload
261 A
Rated operational current (Ie) at 150% overload
208 A
Rated operational current for specified heat dissipation (In)
208 A

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.