Download dokument () af 20

1319074
Modelkode: QSA250N-B4/3

Eaton Moeller® series QSA Switch-disconnector-fuse, 3p, BS2 QSA250N-B4/3

General specifications

Product Name
Eaton QSA Fuse switch-disconnector
Catalog Number
1319074
EAN
8711426103375
Product Length/Depth
338 mm
Product Height
235 mm
Product Width
183 mm
Product Weight
5.03 kg
Certifications
CE
Model Code
QSA250N-B4/3

Features & Functions

Number of poles
Three-pole

General information

Actuator type
Without actuator
Degree of protection (front side)
IP00
Suitable for
Ground mounting
Front mounting

Electrical rating

Rated operating voltage (Ue) at AC - max
690 V
Rated operational power at AC-23A, 400 V, 50 Hz
147 kW
Rated uninterrupted current (Iu)
250 A

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.