Vidensøgning
Download dokument () af 20
We make what matters work*

132673
Modelkode: NZM3-4-XKV70-2

Eaton Moeller series NZM - Molded Case Circuit Breaker. Connection width extension, 4p, 2-hole

General specifications

Product Name
Eaton Moeller series NZM connection type
Catalog Number
132673
EAN
4015081296118
Product Length/Depth
100.2 mm
Product Height
93.5 mm
Product Width
161.6 mm
Product Weight
0.82 kg
Compliances
IEC
RoHS conform
Model Code
NZM3-4-XKV70-2

Delivery program

Type
Connection width extension
Number of poles
Four-pole
Amperage Rating
630 A
Special features
Two holes
Frame
NZM3
Suitable for
Four-pole
Copper cable lugs
Used with
NZM3-4, PN3-4, N(S)3-4

Technical Data - Electrical

Amperage Rating
630 A

Technical Data - Mechanical

Special features
Two holes

Technical Data - Mechanical - Terminals

Terminal capacity (flexible cable)
300 mm² (2x)
500 AWG/kcmil (2x)
Terminal capacity (copper busbar)
10 mm x 50 mm (2x)
Terminal capacity (copper strip)
10 segments of 50 mm x 1 mm (2x)

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.