Vidensøgning
Download dokument () af 20
We make what matters work*

138687
Modelkode: MPP-3030-CS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Mounting plate, perforated, galvanized, for HxW=300x300mm

General specifications

Product Name
Eaton xEffect CS mounting plate
Catalog Number
138687
EAN
4015081354672
Product Length/Depth
2 mm
Product Height
300 mm
Product Width
300 mm
Product Weight
15 kg
Compliances
RoHS conform
Model Code
MPP-3030-CS

Additional information

Features
Perforated
Special features
  • Perforated for cage nuts M6 or M8
  • Without fixing material
Used with
Enclosure width = 300 mm
Enclosure height = 300 mm
Accessory CS
Accessory interior fitting

Delivery program

Type
  • Accessory CS
  • Accessory interior fitting

Technical Data - Mechanical

Material
Steel plate
Steel
Surface finishing
Galvanized
Surface protection
Galvanized

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.