Vidensøgning
Download dokument () af 20
We make what matters work*

140473
Modelkode: PLI-6/300-200-CS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Cable marshalling base, HxWxD=200x600x300mm

General specifications

Product Name
Eaton xEffect CS plinth
Catalog Number
140473
EAN
4015081372560
Product Length/Depth
300 mm
Product Height
200 mm
Product Width
600 mm
Product Weight
7 kg
Compliances
RoHS conform
Model Code
PLI-6/300-200-CS

Delivery program

Type
Accessory CS
Model
Base complete
Accessory/spare part type
Cable marshalling bases
Color
Gray

Technical Data - Mechanical

Surface finishing
Powder-spray painted RAL 7035, light gray
Material
Steel
Steel plate
Load capacity - max
275 kg
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
600 mm

Additional information

RAL-number
7035
Special features
  • Front and side walls removable
  • Including fixing sundries
Suitable for
Cable patch
Used with
Enclosure width = 600 mm
Enclosure depth = 300 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.