Vidensøgning
Download dokument () af 20
We make what matters work*

140502
Modelkode: DT-12080-CS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Door, transparent, IP66, HxW=1200x800mm

Generelle specifikationer

Product Name
Eaton xEffect CS LV systems Switch- & Controlgear Enclosure
Catalog Number
140502
EAN
4015081372850
Product Length/Depth
15 mm
Product Height
1200 mm
Product Width
800 mm
Product Weight
11 kg
Compliances
RoHS conform
Model Code
DT-12080-CS

Yderligere oplysninger

Features
Version as glazed door
Special features
  • Transparent doors
  • Without hinges, without lock
Used with
Enclosure width = 800 mm
Enclosure height = 1200 mm

Leveringsprogram

Accessory/spare part type
Doors
Color
Gray
Model
Stop door
Type
Accessory CS

Technical data - mechanical

Material
Inspection window: safety glass
Steel
Frame: steel plate
Surface finishing
Frame: powder-spray painted
Powder coating
Degree of protection
IP66
NEMA 12

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.