Vidensøgning
Download dokument () af 20
We make what matters work*

140521
Modelkode: DS-8080-CS

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Door, IP66, HxW=800x800mm

General specifications

Product Name
Eaton xEffect CS door
Catalog Number
140521
EAN
4015081373048
Product Length/Depth
15 mm
Product Height
800 mm
Product Width
800 mm
Product Weight
5.5 kg
Compliances
RoHS conform
Model Code
DS-8080-CS

Delivery program

Type
Accessory CS
Model
Stop door
Accessory/spare part type
Doors
Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
With powder coating
Material
Steel plate
Steel
Degree of protection
IP66
NEMA 12

Additional information

Special features
  • Closed
  • Without hinges, without lock
Used with
Enclosure height = 800 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.