Download dokument () af 20

14102RQD07

Eaton Moeller® series Insulated enclosure, Sn=4500mm, 4L, 10-30VDC, NPN, PNP, M18, metal, M12

General specifications

Product Name
Eaton Moeller® series E58 Diffuse reflective sensor
Catalog Number
14102RQD07
EAN
4015081324545
UPC
782113846729
Product Length/Depth
152.4 mm
Product Height
44.45 mm
Product Width
152.4 mm
Product Weight
0.23 kg
Certifications
UL Recognized
cUL Recognized
UL Category Control No.: NRKH, NRKH7
UL 508
IEC/EN 60947-5-2
CSA File No.: 50513
CSA
CSA-C22.2 No. 14
UL File No.: E117028
UL
CE
CSA Class No.: 3211-07
Model Code
14102RQD07

Produktspecifikationer

Type
Optical sensors
Contact Rating
100 mA PNP, 250 mA NPN at 10-30 Vdc
Features
Non-polarized
Electric connection type
Plug-in connection
Enclosure material
Polyurethane foam (RIM)
Plastic
Enclosure type
Cylinder, screw-thread
Operating mode
Switching principle: Adjustable bright/dark switching
Connection
M12
Contact configuration
NPN and PNP open collector
Explosion safety category for dust
None
Sensor type
Retroreflective
Explosion safety category for gas
None
Functions
Short-circuit protection
For combination with reflector
Protection against polarity reversal
Reflected-light beam
Voltage type
DC
Connection type
Plug-in connection M12 x 1
4-wire
Input voltage
10-30 Vdc
Light type
Polarity free red light
Degree of protection
IP67
NEMA Other
Interface type
Other
LED indicator
Output ON
Status indication of Switching state: Red LED
Switch function type
Programmable/configurable
Load current
Max. 250 mA (Ie, NPN, 120 > 50°C)
Max. 100 mA (Ie, PNP)
Laser protection class
None
Shock resistance
100 g, Mechanical, Shock duration 3 ms
Optical surface material
Plastic
Output current (mA) - max
100 mA
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
4500 mm
Sensor length
76 mm
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Light-/dark switching
Switching output type
PNP
Sensor material
Insulated material
Product category
Comet Series
Number of pins
4
Protection
Auto reset short circuit
Response time
1 ms
Maximum DC current
100 mA PNP, 250 mA NPN
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Diameter sensor
18 mm
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
2
Operating temperature - max
158 °F
Operating temperature - min
-40 °F
Operational current (Ib) in the switched state at 24 V DC
30 A
Environmental rating
NEMA 1, NEMA 3, NEMA 4, NEMA 4X, NEMA 6, NEMA 12, NEMA 13, IP69K
Adjustment type
Manual adjustment

Eksportér produktspecifikation

Installationsvejledning

mCAD model

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.