Vidensøgning
Download dokument () af 20
We make what matters work*

143194
Modelkode: XPFMC100

Eaton xEnergy Main LV systems LV switchgear. Blanking strip, H=100mm, switchgear-/connection area

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143194
EAN
4015081398584
Product Length/Depth
200 mm
Product Height
100 mm
Product Width
25 mm
Product Weight
0.36 kg
Compliances
RoHS conform
Model Code
XPFMC100

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Other
Model
Cover

Technical data - mechanical

Material
Plastic
Mounting position
Cable space

Eksportér produktspecifikation