Download dokument () af 20

143278
Modelkode: XLSPL2F135

Eaton xEnergy Light LV systems LV switchgear. Plinth, front plate for HxW 200 x 1350mm, gray

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143278
EAN
4015081399420
Product Length/Depth
45 mm
Product Height
200 mm
Product Width
1350 mm
Product Weight
6 kg
Compliances
RoHS conform
Model Code
XLSPL2F135

Produktspecifikationer

Color
Gray
RAL-number
7035
Suitable for enclosure building width
1350 mm
Material
Steel
Model
Base front/back
Impact strength
IK10

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.