Download dokument () af 20

143991
Modelkode: EPMP52

EPMP52. Mounting plate

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
143991
EAN
4015081405251
Product Length/Depth
2.5 mm
Product Height
265 mm
Product Width
452 mm
Product Weight
1.941 kg
Compliances
RoHS conform
Model Code
EPMP52

Produktspecifikationer

Type
Additional equipment
Surface protection
Galvanized
Material
Steel
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.