Vidensøgning
Download dokument () af 20
We make what matters work*

152620
Modelkode: NZM1-1-XKS

Eaton Moeller series NZM - Molded Case Circuit Breaker. Screw connection, 1p, 1 switch side, size 1

General specifications

Product Name
Eaton Moeller series NZM connection type
Catalog Number
152620
EAN
4015081493609
Product Length/Depth
41 mm
Product Height
24 mm
Product Width
16 mm
Product Weight
0.05 kg
Compliances
IEC
RoHS conform
Model Code
NZM1-1-XKS

Yderligere oplysninger

Model
Other

Leveringsprogram

Amperage Rating
≦ 125 A
Frame
NZM1
Number of poles
Single-pole
Suitable for
Aluminum cable lug
Single-pole
Copper cable lugs
Type
Terminal
Used with
NZM1-1

Designverifikation iht. IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Technical data - electrical

Amperage Rating
≦ 125 A

Technical data - mechanical - terminals

Terminal capacity (copper busbar)
Min. 12 mm x 5 mm
Terminal capacity (stranded cable)
12 - 2/0 AWG/kcmil (1x)
10 mm² - 35 mm² (2x)
10 mm² - 70 mm² (1x)
10 mm² - 35 mm² (1x)
6 mm² - 25 mm² (2x)

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.