Vidensøgning
Download dokument () af 20
We make what matters work*

155483
Modelkode: NZM2-XSH-12-84-NA

Eaton Moeller series NZM - Molded Case Circuit Breaker. Side mounted handle, kit, type 12 84z, size 2, UL

General specifications

Product Name
Eaton Moeller series NZM operating element accessory NA
Catalog Number
155483
EAN
4015081521838
Product Length/Depth
500 mm
Product Height
70 mm
Product Width
480 mm
Product Weight
3.5 kg
Compliances
UL/CSA
RoHS conform
Model Code
NZM2-XSH-12-84-NA

Delivery program

Features
Lockable
For 1 door on an American-style control panel (door plus wide bar next to door)
Fitted with:
Complete kit
Includes handle, mechanical system, and bowden cable
Padlock
Frame
NZM2
Special features
  • For mounting outside the control panel door
  • Used to operate a switch with a toggle lever using a bowden cable and a mechanical system that needs to be mounted on the front end of the switch.
  • For switch with toggle lever
Suitable for
Switch disconnector
Power circuit breaker
Type
Side mounted handle
Used with
NZM2…-NA, NS2…-NA

Design verification as per IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Technical Data - Mechanical

Color
Black
Cover/door type
Door interlock lockable in the 0 position using up to 3 padlocks on the handle
Degree of protection / NEMA enclosure type
4X. 12
Special features
  • For mounting outside the control panel door
  • Used to operate a switch with a toggle lever using a bowden cable and a mechanical system that needs to be mounted on the front end of the switch.
  • For switch with toggle lever

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.