Vidensøgning
Download dokument () af 20
We make what matters work*

166710
Modelkode: NZM2-1-XKA

Eaton Moeller series NZM - Molded Case Circuit Breaker. Box terminal, 1p, 1x185qmm

Generelle specifikationer

Product Name
Eaton Moeller series NZM connection type
Catalog Number
166710
EAN
4015081632107
Product Length/Depth
65 mm
Product Height
36 mm
Product Width
25 mm
Product Weight
0.098 kg
Compliances
RoHS conform
Model Code
NZM2-1-XKA

Yderligere oplysninger

Model
Other

Leveringsprogram

Amperage Rating
300 A (Cu), 225 A (Al)
Frame
NZM2
Number of poles
Single-pole
Suitable for
Single-pole
Type
Tunnel terminal

Designverifikation iht. IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Technical data - electrical

Amperage Rating
300 A (Cu), 225 A (Al)

Technical data - mechanical - terminals

Terminal capacity (stranded cable)
Up to 240 mm² can be connected depending on the cable manufacturer.
16 mm² - 185 mm² (1x)

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.