Vidensøgning
Download dokument () af 20
We make what matters work*

168812
Modelkode: DILM250-XOCT

Eaton Moeller® series DILM Replacement contacts, for DILM250

General specifications

Product Name
Eaton Moeller® series DILM replacement contact
Catalog Number
168812
EAN
4015081653034
Product Length/Depth
98 mm
Product Height
189 mm
Product Width
121 mm
Product Weight
2.258 kg
Certifications
CE
Model Code
DILM250-XOCT

General information

Accessory/spare part type
Contact set
Product category
Accessories

Design verification

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.