Vidensøgning
Download dokument () af 20
We make what matters work*

170119
Modelkode: NZM2-4-XKVI2POU-K

Eaton Moeller series NZM - Molded Case Circuit Breaker. Jumper kit, +insulating plates, +heat sink, 4/2 p

General specifications

Product Name
Eaton Moeller series NZM link kit
Catalog Number
170119
EAN
4015081666164
Product Length/Depth
150 mm
Product Height
94 mm
Product Width
95 mm
Product Weight
0.553 kg
Compliances
IEC
RoHS conform
Model Code
NZM2-4-XKVI2POU-K

Additional information

Model
Other

Delivery program

Amperage Rating
238 A (40 °C), 180 A (65 °C)
Frame
NZM2
Number of poles
Two-pole
Special features
Jumper kit with IP2X cover and heat sink; incoming unit/outgoer on two sides
Suitable for
Four-pole
Type
DC link kit
Used with
N2-4-…-S1(-S15)-DC

Design verification as per IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Technical Data - Electrical

Amperage Rating
238 A (40 °C), 180 A (65 °C)

Technical Data - Mechanical

Special features
Jumper kit with IP2X cover and heat sink; incoming unit/outgoer on two sides

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.