Vidensøgning
Download dokument () af 20
We make what matters work*

170121
NZM3-4-XKVI2POU-K

Eaton Moeller series NZM - Molded Case Circuit Breaker. Jumper kit, +insulating plates, +heat sink, 4/2 p, above/under

Generelle specifikationer

Product Name
Eaton Moeller series NZM link kit
Catalog Number
170121
EAN
4015081666188
Product Length/Depth
215 mm
Product Height
154 mm
Product Width
112 mm
Product Weight
1.562 kg
Compliances
IEC
RoHS conform
Model Code
NZM3-4-XKVI2POU-K

Yderligere oplysninger

Model
Other

Leveringsprogram

Amperage Rating
534 A (40 °C), 451 A (65 °C)
Frame
NZM3
Number of poles
Two-pole
Special features
Jumper kit with insulating plates, phase isolators IP00 and heat sinks; feeder unit/outgoer double-sided
Suitable for
Four-pole
Type
DC link kit
Used with
N3-4-…-S1(-S15)-DC

Designverifikation iht. IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Technical data - electrical

Amperage Rating
534 A (40 °C), 451 A (65 °C)

Technical data - mechanical

Special features
Jumper kit with insulating plates, phase isolators IP00 and heat sinks; feeder unit/outgoer double-sided

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.