Vidensøgning
Download dokument () af 20
We make what matters work*

170M1418

Fuse-link, high speed, 125 A, AC 690 V, DIN 000, aR, DIN, IEC, single indicator, live gripping lugs

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1418
EAN
5027590440981
UPC
051712216845
Product Length/Depth
100 mm
Product Height
53 mm
Product Width
21 mm
Product Weight
136 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 125A 690V 000TN/80 AR UC

Elektriske data

Amperage Rating
125 A
Class
Class aR
Clearing (I2T)
8500 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
1200
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
28 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
000
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.