Vidensøgning
Download dokument () af 20
We make what matters work*

170M1419

Fuse-link, high speed, 160 A, AC 690 V, DIN 000, aR, DIN, IEC, single indicator, live gripping lugs

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1419
EAN
5027590440998
UPC
051712216852
Product Length/Depth
100 mm
Product Height
53 mm
Product Width
21 mm
Product Weight
135 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Elektriske data

Amperage Rating
160 A
Class
Class aR
Clearing (I2T)
16000 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
2300
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
32 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
000
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.