Vidensøgning
Download dokument () af 20
We make what matters work*

170M2614
Modelkode: FUSE 100A 690V 00/80 AR UR

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 100 A, Fuse size: 00, Top fuse status indicator, DIN 43653, /80 Visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2614
EAN
5027590442220
UPC
051712792349
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
213.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 100A 690V 00/80 AR UR

Electrical data

Amperage Rating
100 A
Class
Class aR
Clearing (I2T)
4150 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
620
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
20 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
00
Fuse type
DIN 43653
/80 Visual indicator

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.