Vidensøgning
Download dokument () af 20
We make what matters work*

170M2664
Modelkode: FUSE 100A 690V 00TN/80 AR UR

Fuse-link, high speed, 100 A, AC 690 V, DIN 00, aR, DIN, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2664
EAN
5027590442411
UPC
051712254229
Product Length/Depth
98 mm
Product Height
51 mm
Product Width
28 mm
Product Weight
221.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 100A 690V 00TN/80 AR UR

Electrical data

Amperage Rating
100 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
4150 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro
Fuse indicator
Top fuse status indicator
Fuse size
00

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.