Download dokument () af 20

170M2715
Modelkode: FUSE 125A 690V 00BN/60 AR

Fuse-link, high speed, 125 A, AC 690 V, size 00, 30 x 48 x 64 mm, aR, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2715
EAN
5027590442923
Product Length/Depth
64 mm
Product Height
62 mm
Product Width
30 mm
Product Weight
211 g
Compliances
CE
Model Code
FUSE 125A 690V 00BN/60 AR

Electrical data

Amperage Rating
125 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Top fuse status indicator
Fuse size
00

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.