Vidensøgning
Download dokument () af 20
We make what matters work*

170M3063
Modelkode: FUSE 125A 690V 1*TN/80 AR UC

Fuse-link, high speed, 125 A, AC 690 V, compact DIN 1, 45 x 58 x 104 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3063
EAN
5027590443753
UPC
051712254687
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
310 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 125A 690V 1*TN/80 AR UC

Elektriske data

Amperage Rating
125 A
Class
Class aR
Clearing (I2T)
3700 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
550
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
26 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
1*
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.