Vidensøgning
Download dokument () af 20
We make what matters work*

170M3217
FUSE 315A 690V 1*TN/110 AR UC

Fuse-link, high speed, 315 A, AC 690 V, compact DIN 1, 45 x 58 x 134 mm, aR, DIN, IEC, type T indicator

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3217
EAN
5027590445405
UPC
051712255240
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
348 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 315A 690V 1*TN/110 AR UC

Elektriske data

Amperage Rating
315 A
Class
Class aR
Clearing (I2T)
46500 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
7000
Voltage rating
690 V (IEC), 700 V (UL)
Watt losses
50 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
1*
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag

Eksportér produktspecifikation