Vidensøgning
Download dokument () af 20
We make what matters work*

170M3411

Fuse-link, high speed, 80 A, AC 690 V, compact size 1, 45 x 59 x 51 mm, aR, IEC, UL, single indicator, flush end, M8

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3411
EAN
5027590525725
UPC
051712255981
Product Length/Depth
43 mm
Product Height
45 mm
Product Width
43 mm
Product Weight
239.333 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Elektriske data

Amperage Rating
80 A
Class
Class aR
Clearing (I2T)
1250 at 660 V
Interrupt rating
200 kAIC
Pre arc (I2T)
185
Voltage rating
690 V
Watt losses
18 W

Produktspecifikationer

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
Top fuse status indicator
Fuse size
1*
Fuse type
Flush end

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.