Vidensøgning
Download dokument () af 20
We make what matters work*

170M3461
Modelkode: FUSE 80A 690V 1*BKN/50 AR UC

Fuse-link, high speed, 80 A, AC 690 V, compact size 1, 45 x 59 x 51 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3461
EAN
5027590447843
UPC
051712799935
Product Length/Depth
193 mm
Product Height
47 mm
Product Width
106 mm
Product Weight
261 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 80A 690V 1*BKN/50 AR UC

Electrical data

Amperage Rating
80 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
1250 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
1*

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.