Vidensøgning
Download dokument () af 20
We make what matters work*

170M3523

Eaton Bussmann series square body fuse, Visual indicator 200 kA Flush-end contact US thread Square body Power converters/rectifiers and reduced voltage starters 690V 700V 80W 1 630A

Generelle specifikationer

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3523
UPC
051712256483
Product Length/Depth
58.93 mm
Product Height
50.8 mm
Product Width
44.96 mm
Product Weight
255 g
Compliances
CE Marked
Certifications
UL Recognized
IEC Rated
CSA Certified

Elektriske data

Amperage Rating
630 A
Class
Class aR
Clearing (I2T)
48500 at 325000 V
Interrupt rating
200 kAIC
Pre arc (I2T)
48500
Voltage rating
690 V, 700 V
Watt losses
80 W

Produktspecifikationer

Application
DC common bus DC drives power converters/rectifiers
Fuse indicator
Non Indicating
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.