Nulstil
Nulstil
Eaton Bussmann series high speed square body fuse, 630A HS 690V 1*GKN/50 AR UC
| Product Name |
Eaton Bussmann series high speed square body fuse
|
| Catalog Number |
170M3573
|
| EAN |
5027590448581
|
| UPC |
051712256612
|
| Product Length/Depth |
193 mm
|
| Product Height |
47 mm
|
| Product Width |
106 mm
|
| Product Weight |
262 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
IEC Rated |
| Amperage Rating |
630 A
|
| Class |
Class aR
|
| Clearing (I2T) |
325000 at 660 V
|
| Interrupt rating |
200 kAIC
|
| Pre arc (I2T) |
48500
|
| Voltage rating |
690 V (IEC), 700 V (UL)
|
| Watt losses |
100 W
|
| Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
| Fuse indicator |
Non Indicating
|
| Fuse size |
1*
|
| Fuse type |
Flush end
GKN/Type K indicator for micro |