Vidensøgning
Download dokument () af 20
We make what matters work*

170M3690
Modelkode: FUSE 80A 1250V 1*FU/115 AR CU

Fuse-link, high speed, 80 A, AC 1250 V, compact size 1, 45 x 45 x 156 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3690
EAN
5027590449267
UPC
051712256827
Product Length/Depth
96 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
452.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
CSA Certified
UL Recognized
Model Code
FUSE 80A 1250V 1*FU/115 AR CU

Electrical data

Amperage Rating
80 A
Class
Class aR
Clearing (I2T)
2500 at 1000 V, 3350 at 1250 V
Interrupt rating
100 kAIC
Pre arc (I2T)
420
Voltage rating
1250 V
Watt losses
25 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None
Fuse size
1*
Fuse type
US Style
FU/115 without indicator
Bolted tag

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.