Vidensøgning
Download dokument () af 20
We make what matters work*

170M3924

Eaton Bussmann series high speed square body fuse, Adapter type indicator mounted on fuse for microswitch North position, 150 kA, Flush-end contact, US thread, Square body, 1000 V, 35 W, 1100 A

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3924
UPC
051712678681
Product Length/Depth
61 mm
Product Height
74 mm
Product Width
43 mm
Product Weight
392.25 g
Compliances
CE Marked
Certifications
UL Recognized
CSA Certified
IEC Rated

Electrical data

Amperage Rating
100 A
Class
Class aR
Clearing (I2T)
860 at 5100 V
Interrupt rating
150 kAIC
Voltage rating
1000 V
Watt losses
35 W

Product specifications

Application
DC common bus DC drives power converters/rectifiers reduced voltage starters
Fuse indicator
Non Indicating
Fuse size
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.